text.skipToContent text.skipToNavigation

Corning® 1536孔环烯烃共聚物 (COC) 微孔板

E-mail

康宁1536孔微孔板是最高密度的高通量筛选微孔板,符合标准微孔板的外形尺寸要求。这种全黑或全白聚苯乙烯微孔板采用圆底、平底或黑色透明底。

  • 薄膜厚度为127 μm
  • 1536孔低基底、黑色/透明或白色/透明底微孔板
  • 带条码
  • 提供定制条码,适用于Kalypsys系统和UHTS系统
  • 低自发荧光
  • 极佳的耐化学腐蚀性,包括DMSO和乙醇
  • 高机械稳定性
  • 改进了平整度和均匀性
  • 低双折射


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4370 Corning® 1536-well White High Base Cyclic Olefin Copolymer TC-Treated Microplate, 10 per Bag, without Lid, with Bar Code on Short Side, Sterile   10 / Pk     50 / Cs     Corning®   ¥264,500 per case
4371 Corning® 1536-well Black High Base Cyclic Olefin Copolymer Not Treated Microplate, 10 per Bag, without Lid, with Bar Code on Short Side, Nonsterile   10 / Pk     50 / Cs     Corning®   ¥235,100 per case
4372 Corning® 1536-well White High Base Cyclic Olefin Copolymer Not Treated Microplate, 10 per Bag, without Lid, with Bar Code on Short Side, Nonsterile   10 / Pk     50 / Cs     Corning®   ¥235,100 per case
4373 Corning® CellBIND® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Microplate, 20 per Bag, without Lid, with Bar Code on Short Side, Sterile   20 / Pk     100 / Cs     Corning®   ¥705,200 per case
4560 Corning® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Not Treated Microplate, 20 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile            20 / Pk     100 / Cs     Corning®   €2,523.79 per case
4561 Corning® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer TC-Treated Microplate, 20 per Bag, without Lid, with Bar codes on Four Sides, Sterile                20 / Pk     100 / Cs     Corning®   ¥646,400 per case
4563 Corning® CellBIND® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Microplate, 20 per Bag, without Lid, with Bar codes on Four Sides, Sterile   20 / Pk     100 / Cs     Corning®   ¥705,200 per case
4564 Corning® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Poly-D-Lysine Coated Microplate, 20 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile      20 / Pk     100 / Cs     Corning®   ¥1,089,540 per case
4565 Corning® 1536-well Black High Base Cyclic Olefin Copolymer Not Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile   10 / Pk     50 / Cs     Corning®   ¥235,100 per case
4566 Corning® 1536-well Black High Base Cyclic Olefin Copolymer TC-Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Sterile   10 / Pk     50 / Cs     Corning®   ¥264,500 per case
4567 Corning® 1536-well Black High Base Cyclic Olefin Copolymer, NBS Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile   10 / Pk     50 / Cs     Corning®   ¥246,900 per case
4570 Corning® 1536-well White High Base Cyclic Olefin Copolymer Not Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile   10 / Pk     50 / Cs     Corning®   ¥235,100 per case
4571 Corning® 1536-well White High Base Cyclic Olefin Copolymer TC-Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Sterile   10 / Pk     50 / Cs     Corning®   ¥264,500 per case
4572 Corning® 1536-well White High Base Cyclic Olefin Copolymer NBS Treated Microplate, 10 per Bag, without Lid, with Bar codes on Four Sides, Nonsterile   10 / Pk     50 / Cs     Corning®   ¥246,900 per case
4675 Corning® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Not Treated Microplate, 20 per Bag, without Lid, with Bar Code on Short Side, Nonsterile   20 / Pk     100 / Cs     Corning®   ¥587,700 per case
4676 Corning® 1536-well Black/Clear Bottom Low Base, Cyclic Olefin Copolymer TC-Treated Microplate, 20 per Bag, without Lid, with Generic Bar Code, Sterile   20 / Pk     100 / Cs     Corning®   N/A per case
4677 Corning® 1536-well Black/Clear Bottom Low Base Cyclic Olefin Copolymer Poly-D-Lysine Coated Microplate, 20 per Bag, without Lid, with Bar Code on Short Side, Nonsterile N/A per case
Contact Customer Service
4705 Corning® 1536-well Black High Base Cyclic Olefin Copolymer TC-Treated Microplate, 10 per Bag, without Lid, with Bar code on Short Side, Sterile N/A per case
Contact Customer Service