Corning® CellBIND® 1536-well Black/Clear Bottom, Low Base Polystyrene Smooth Top Microplate, 20 per Bag, without Lid, Sterile
产品编号3833
- No logo or lettering for improved heat sealing and ease of liquid handling
- Low base designed for optimal bottom reader sensitivity
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Corning® CellBIND® surface treated for optimal cell attachment
- Sterilized by gamma radiation and nonpyrogenic
Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
Superior flatness minimizes variability within a plate and between plates
Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
Working volume of up to 10 µL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | 3833 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Smooth top |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 12.5 µL |
| Cell Growth Area | 0.03 cm² |
| Recommended Medium Well Volume | 8 - 5 µL |
| Recommended Working Volume | up to 8 µL |
| Sterile | Yes |
| Lids Included | No |
产品规格文件
可用的证书
- 质量证书 – 批号 03026023
- 质量证书 – 批号 20823022
- 质量证书 – 批号 29722004
- 质量证书 – 批号 26622047
- 质量证书 – 批号 33921003
- 质量证书 – 批号 06116022
- 质量证书 – 批号 23615005
- 质量证书 – 批号 19015007
- 质量证书 – 批号 16215044
- 质量证书 – 批号 07715006
- 质量证书 – 批号 34513042
- 质量证书 – 批号 28013030
- 质量证书 – 批号 26412035
- 质量证书 – 批号 20012013
- 质量证书 – 批号 12810001
- 质量证书 – 批号 10610019
- 质量证书 – 批号 Generic