text.skipToContent text.skipToNavigation

Corning® 384-well Low Flange White Flat Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile

Product Number3574

E-mail

(This is the suggested replacement for 3652)

  • White wall plates are designed to reduce well-to-well crosstalk during luminescent assays
  • Recommended working volume of up to 20 to 80 µL
  • Enhanced flatness provides low intra- and inter- plate CV's.
  • Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
  • Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
  • Conforms to standard microplate footprint and dimensions
  • Ideal for today's more sensitive assays and plate readers.

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€673.68 per case

Less than 10 in Stock

Details
Product Number   3574
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Low flange  
Plate Color   White  
Well Bottom   Flat  
Well Volume   112 µL  
Recommended Working Volume   20-80 µL  
Sterile   No  
Lids Included   No  
Specifications Documents