text.skipToContent text.skipToNavigation

Corning® 384-well Low Flange White Flat Bottom Polystyrene High Bind Microplate, 10per Bag, without Lid, Nonsterile

Product Number3576

E-mail

(This is the suggested replacement for 3703)

  • Designed to reduce well-to-well crosstalk during luminescent assays
  • Recommended working volume of up to 20 to 80 µL
  • Conforms to standard microplate footprint and dimensions
  • High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions
  • Binding capacity is approximately 400 to 500ng IgG/cm²
  • Ideal for immunoassays

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€601.14 per case

Details
Product Number   3576
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Standard  
Plate Color   White  
Well Bottom   Flat  
Well Volume   112 µL  
Recommended Working Volume   20-80 µL  
Sterile   No  
Lids Included   No  
Specifications Documents