Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Low Volume 384-well Black/Clear Flat Bottom Polystyrene TC-treated Microplate, 10 per Bag, with Lid, Sterile
Product Number3542
- Round well design with a clear flat bottom
- 2.8mm distance between well bottoms to plate bottom
- 50 µL total well volume, with recommended working volume of 5-40 µL
- High base plate design is compatible with automation and for bar coding
- Validated by Molecular Devices for the FLIPR reader. Outer wells aligned for proper viewing with FLIPR
- Surface treated for enhanced cell attachment
- Ideal for miniaturized 384 well fluorescent cell-based assays
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3542 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 384-well low volume |
| Plate Feature | Low volume |
| Plate Color | Clear bottom black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 50 µL |
| Cell Growth Area | 0.03 cm² |
| Recommended Medium Well Volume | 5 - 40 µL |
| Recommended Working Volume | 5-40 µL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates