Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well Black/Clear Flat Bottom Polystyrene Not Treated Microplate, Low Flange, without Lid, Nonsterile
Product Number3762
(This is the suggested replacement for 3711)
- Ideally suited for fluorescent assays using either top or bottom detection plate readers
- Recommended working volume of up to 20 to 80 µL
- Conforms to standard microplate footprint and dimensions
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
16 509,99 kr per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3762 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Standard |
| Plate Color | Clear bottom black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 112 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04826045
- Quality Certificate - Lot No.03026048
- Quality Certificate - Lot No.34425006
- Quality Certificate - Lot No.27825008
- Quality Certificate - Lot No.24825009
- Quality Certificate - Lot No.21525019
- Quality Certificate - Lot No.05625012
- Quality Certificate - Lot No.03225001
- Quality Certificate - Lot No.33024034
- Quality Certificate - Lot No.29524005
- Quality Certificate - Lot No.26624009
- Quality Certificate - Lot No.07524043
- Quality Certificate - Lot No.05924053
- Quality Certificate - Lot No.05224017
- Quality Certificate - Lot No.36323006
- Quality Certificate - Lot No.32523036
- Quality Certificate - Lot No.25023046
- Quality Certificate - Lot No.19123005
- Quality Certificate - Lot No.32022056
- Quality Certificate - Lot No.28922024
- Quality Certificate - Lot No.28722007
- Quality Certificate - Lot No.25522006
- Quality Certificate - Lot No.07522058
- Quality Certificate - Lot No.04622057
- Quality Certificate - Lot No.34421051
- Quality Certificate - Lot No.32121041
- Quality Certificate - Lot No.28821064
- Quality Certificate - Lot No.26821008
- Quality Certificate - Lot No.25321056
- Quality Certificate - Lot No.17621073