text.skipToContent text.skipToNavigation

Corning® 384-well Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile

Product Number3640

E-mail

Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions

  • Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€1,197.02 per case

Out of Stock

Details
Product Number   3640
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   384-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   Flat  
Well Volume   112 µL  
Recommended Working Volume   20-80 µL  
Sterile   No  
Lids Included   No  
Specifications Documents