Corning® 384-well Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
产品编号3702
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
了解更多。
了解更多。
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3702 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 112 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | No |
| Lids Included | No |
产品规格文件
可用的证书
- 质量证书 – 批号 24726009
- 质量证书 – 批号 19726001
- 质量证书 – 批号 12726003
- 质量证书 – 批号 07926005
- 质量证书 – 批号 04926057
- 质量证书 – 批号 35525002
- 质量证书 – 批号 30525012
- 质量证书 – 批号 20225036
- 质量证书 – 批号 02725042
- 质量证书 – 批号 33524004
- 质量证书 – 批号 27124006
- 质量证书 – 批号 21424010
- 质量证书 – 批号 18424012
- 质量证书 – 批号 05324004
- 质量证书 – 批号 30623045
- 质量证书 – 批号 29723044
- 质量证书 – 批号 26623008
- 质量证书 – 批号 21523043
- 质量证书 – 批号 21323007
- 质量证书 – 批号 17323040
- 质量证书 – 批号 30122017
- 质量证书 – 批号 15722046
- 质量证书 – 批号 04022030
- 质量证书 – 批号 34921019
- 质量证书 – 批号 17521041
- 质量证书 – 批号 14421015