Corning® 384-well Clear Flat Bottom Polystyrene Poly-D-Lysine Coated Microplates, 20 per Bag, with Lid, Aseptically Manufactured
Product Number3844
- Flat bottoms with 112 µL total volume
- Recommended working volumes of 20 to 80 µL
- Poly-D-lysine coated for enhanced cell attachment
- Nonreversable lids with condensation rings to reduce contamination
- Sterile (aseptic assembly) and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 20 per bag
€2,202.39 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3844 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 95 µL |
| Cell Growth Area | 0.06 cm² |
| Recommended Medium Well Volume | 25 - 50 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | Yes |
| Lids Included | Yes |
| Surface Coating | Poly-D-Lysine |
Specifications Documents