text.skipToContent text.skipToNavigation

Corning® 384-well Clear Polystyrene Microplates

E-mail

  • Total well volume of 112 µL; working well volume of 20 µL – 80 µL
  • Cell culture microplates are sterile and nonpyrogenic.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3640 Corning® 384-well Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   €1,197.02 per case
3680 Corning® 384-well Clear Flat Bottom Polystyrene Not Treated Microplate, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   5.944,58 kr. per case
3700 Corning® 384-well Clear Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   6.144,76 kr. per case
3701 Corning® 384-well Clear Flat Bottom Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   6.514,35 kr. per case
3702 Corning® 384-well Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   5.626,02 kr. per case
3702BC Corning® 384-well Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, With Generic Bar Code, Nonsterile   25 / Pk     100 / Cs     Corning®   6.047,69 kr. per case
3844 Corning® 384-well Clear Flat Bottom Polystyrene Poly-D-Lysine Coated Microplates, 20 per Bag, with Lid, Aseptically Manufactured   20 / Pk     100 / Cs     Corning®   16.407,81 kr. per case
3847 Corning® 384-well Clear Flat Bottom Fibronectin-Coated Polystyrene  Microplate, Low Flange, with Lid, 100/case   20 / Pk     100 / Cs     Corning®   26.201,95 kr. per case