Corning® 384-well High Content Imaging Glass Bottom Microplate, with Lid
产品编号4581
High optical-quality glass bottom, black microplates are ideal for performing high content cell-based assays using imaging systems. The glass bottom provides a flat and optically clear surface that reduces autofocus time, increases throughput and is ideal for cell growth.
- High optical quality and scratch-resistant glass
- Glass bottom thickness of 200 µm is well suited for imaging microscopy
- Well bottom flatness <50 µm to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
- 384 well microplate geometry eliminates reagent loss due to wicking
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | 4581 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 82 µL |
| Sterile | Yes |
| Lids Included | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 16626048
- 质量证书 – 批号 22325012
- 质量证书 – 批号 01725015
- 质量证书 – 批号 33024029
- 质量证书 – 批号 29524019
- 质量证书 – 批号 24024010
- 质量证书 – 批号 19424008
- 质量证书 – 批号 14224018
- 质量证书 – 批号 26823039
- 质量证书 – 批号 04423023
- 质量证书 – 批号 03123039
- 质量证书 – 批号 02723020
- 质量证书 – 批号 02623035
- 质量证书 – 批号 02921030
- 质量证书 – 批号 00721016
- 质量证书 – 批号 00320044
- 质量证书 – 批号 34019048
- 质量证书 – 批号 09919020
- 质量证书 – 批号 32518025
- 质量证书 – 批号 13718022
- 质量证书 – 批号 32517020
- 质量证书 – 批号 20917024
- 质量证书 – 批号 15017022
- 质量证书 – 批号 08717027
- 质量证书 – 批号 34816025
- 质量证书 – 批号 30716008
- 质量证书 – 批号 09916011
- 质量证书 – 批号 02116013
- 质量证书 – 批号 33715023
- 质量证书 – 批号 28115027