Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen I 384-well Black/Clear Flat Bottom High Content Imaging Microplate, with Lid, 10/Case
Product Number4583
 
            Corning® BioCoat™ Collagen I 384-well Black/Clear glass bottom plate is comprised of black TC-treated COC resin with a uniform application of rat tail collagen type I. Glass bottom, with lid, 1/bag, 10/case
- High optical quality and scratch-resistant glass
- Glass bottom thickness of 200 µm is well suited for imaging microscopy
- Well bottom flatness <50 µm to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
- Half area 96 well microplate reduces reagent consumption
								Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
							Learn More
 
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€584.11 per case
	Added to Your Shopping Cart
  
Out of Stock
   Details
| Product Number | 4583 | 
| Qty./Pk | 1 / Pk | 
| Qty./Cs | 10 / Cs | 
| Brand | Corning® | 
| Plate Format | 384-well | 
| Plate Color | Clear bottom black | 
| Well Bottom | Flat | 
| Well Bottom Color | Clear | 
| Well Volume | 82 µL | 
| Lids Included | Yes | 
| Storage | 2°C- 8°C | 
| Surface Coating | Collagen I | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.35124004
- Quality Certificate - Lot No.13424002
- Quality Certificate - Lot No.23813026
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.9140010
- Quality Certificate - Lot No.9084006
- Quality Certificate - Lot No.7350845
- Quality Certificate - Lot No.7268016
- Quality Certificate - Lot No.5110001
- Quality Certificate - Lot No.4272012