text.skipToContent text.skipToNavigation

Falcon® 384-well Optilux Black/Clear Flat Bottom, TC-treated Microtest Microplate, with Lid, Sterile, 5/Pack, 50/Case

Product Number353962

E-mail

Falcon® 384-well Optilux Black Microtest Plate with 120µl total well capacity. TC-treated polystyrene, clear flat bottom, with lid, 5/bag, 50/case

  • Ideal for use in high throughput systems
  • Falcon 384-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
  • Working volume of Media is 15-110 µL


€837.62 per case

Details
Product Number   353962
Qty./Pk   5 / Pk  
Qty./Cs   50 / Cs  
Brand   Falcon®  
Plate Format   384-well  
Plate Color   Solid black  
Well Bottom   Flat  
Well Volume   130 µL  
Cell Growth Area   10 mm²  
Recommended Working Volume   15-100 µL  
Surface Treatment   TC-Treated  
Sterile   Yes  
Lids Included   Yes  
Storage   Ambient storage conditions  
Specifications Documents