text.skipToContent text.skipToNavigation

Corning® 384-well Microplate Aluminum Sealing Tape, Nonsterile

Product Number6569

E-mail
  • Easy application and removal for short- and long-term storage
  • Provide tight seal to minimize evaporation and condensation and enables oil-free operation when used with thermal cyclers with heated lids
  • Suitable for use between -80°C and 150°C, is not transparent, and is pierceable
  • DMSO-resistant
  • Nonsterile
  • DNase- and RNase-free


€103.88 per case

In Stock

Details
Product Number   6569
Qty./Pk   100 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   Sealing tape  
Sterile   No  
Surface Treatment   Not Treated  
Product Material   Aluminum  
Application   Diagnostics  
Specifications Documents