text.skipToContent text.skipToNavigation

Corning® 96-well Clear Polystyrene High Bind Low Volume Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile

Product Number2481

E-mail

(This is the suggested replacement for 2480)

  • Stripwell™ Low Volume Microplates are designed with one-half the well area of a “regular” 8-well strip, providing a much greater surface to volume ratio.
  • Low volume wells have recommended working volume of 50 to 125 µL
  • May be used in a variety of laboratory assays
  • Flat bottom strips are designed to easily break apart and are pre-assembled in an egg-crate style strip holder that allows each individual well to be positioned back into the plate once broken
  • High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions. Binding capacity is approximately 400 to 500ng IgG/cm². Ideal for immunoassays
  • Recommended working volume of 75 to 200 µL
  • 1X8 Strips fit only one way into the strip holder, eliminating the chance of misorientation

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€870.68 per case

Out of Stock

Details
Product Number   2481
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well Stripwell  
Plate Feature   8-well strips  
Plate Color   Clear  
Well Bottom   Flat  
Well Volume   190 µL  
Recommended Working Volume   75-125 µL  
Surface Treatment   High Bind  
Sterile   No  
Lids Included   No  
Application   Diagnostics  
Specifications Documents