Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well (1 x 8 Stripwell™) Clear Flat Bottom Polystyrene TC-treated Microplates, Individually Wrapped, with Lid, Sterile
产品编号9102
- 8 well strip plate, assembled 12 strips per plate
- Egg-crate style strip holder allows each individual well to be positioned back into the plate once strip is broken
- 1 x 8 strips are designed to fit only one way into the strip holder, eliminating the chance of misorientation
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Treated for optimal cell attachment
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Individually Wrapped
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
库存少于 10
详情
| 产品编号 | 9102 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well Stripwell |
| Plate Feature | 8-well strips |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 360 µL |
| Cell Growth Area | 0.32 cm² |
| Recommended Medium Well Volume | 100 - 200 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 04026049
- 质量证书 – 批号 28825012
- 质量证书 – 批号 23525014
- 质量证书 – 批号 14125045
- 质量证书 – 批号 26024006
- 质量证书 – 批号 11424063
- 质量证书 – 批号 18823041
- 质量证书 – 批号 13123044
- 质量证书 – 批号 34122001
- 质量证书 – 批号 34022003
- 质量证书 – 批号 31322017
- 质量证书 – 批号 11722041
- 质量证书 – 批号 00422043
- 质量证书 – 批号 11621042
- 质量证书 – 批号 26720035
- 质量证书 – 批号 31719008
- 质量证书 – 批号 26819026
- 质量证书 – 批号 14919006
- 质量证书 – 批号 04519046
- 质量证书 – 批号 30818006
- 质量证书 – 批号 12918006
- 质量证书 – 批号 04318035
- 质量证书 – 批号 24117025
- 质量证书 – 批号 22617033
- 质量证书 – 批号 10917001