text.skipToContent text.skipToNavigation

Corning® 96-well Standard Polystyrene Stripwell™ Microplates

E-mail

Corning® Stripwell™ microplates may be used in a variety of laboratory assays. The flat bottom strips are designed to easily break apart and are pre-assembled in an “egg-crate” style strip holder that allows each individual well to be positioned back into the microplate once broken.

  • Stripwell microplates have 96-well flat bottom polystyrene format.
  • Low volume and standard Stripwell microplates have well volumes of 190 µL and 360 µL, respectively.
  • 1 x 8 strips are designed to fit only one way into the strip holder, eliminating the chance of misorientation.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
2580 Corning® 96-well Clear Polystyrene High Bind Stripwell™ Strips, without Frame or Lid, Nonsterile   200 / Pk     800 / Cs     Corning®   ¥59,130 per case
2592 Corning® 96-well Clear Polystyrene High Bind Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   631,88 € per case
2593 Corning® 96-well Clear Polystyrene Not Treated Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   ¥96,100 per case
3923 Corning® 96-well White Polystyrene High Bind Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   ¥100,220 per case
3924 Corning® 96-well Black Polystyrene High Bind Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   ¥100,220 per case
9102 Corning® 96-well (1 x 8 Stripwell™) Clear Flat Bottom Polystyrene TC-treated Microplates, Individually Wrapped, with Lid, Sterile   1 / Pk     50 / Cs     Corning®   ¥61,910 per case
92592 Corning® 96-well Clear Polystyrene High Bind Stripwell™ Microplate, 25 per Bag, without Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   N/A per case
Contact Customer Service