Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Black/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3631
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
- Designed to reduce well-to-well crosstalk during fluorescent assays
- Can be used for both top and bottom reading instruments
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Without lids, lids supplied separately
- Recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€1,046.94 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3631 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25326018
- Quality Certificate - Lot No.21926003
- Quality Certificate - Lot No.19526040
- Quality Certificate - Lot No.19026030
- Quality Certificate - Lot No.18726049
- Quality Certificate - Lot No.17726037
- Quality Certificate - Lot No.14826006
- Quality Certificate - Lot No.14626052
- Quality Certificate - Lot No.08426014
- Quality Certificate - Lot No.07126009
- Quality Certificate - Lot No.02526001
- Quality Certificate - Lot No.01526031
- Quality Certificate - Lot No.00726019
- Quality Certificate - Lot No.34325049
- Quality Certificate - Lot No.31725006
- Quality Certificate - Lot No.31425011
- Quality Certificate - Lot No.30925010
- Quality Certificate - Lot No.30825004
- Quality Certificate - Lot No.27525058
- Quality Certificate - Lot No.27425031
- Quality Certificate - Lot No.22425043
- Quality Certificate - Lot No.21125005
- Quality Certificate - Lot No.15025036
- Quality Certificate - Lot No.13625049
- Quality Certificate - Lot No.11625004
- Quality Certificate - Lot No.11325014
- Quality Certificate - Lot No.02425008
- Quality Certificate - Lot No.02325009
- Quality Certificate - Lot No.34624015
- Quality Certificate - Lot No.29024006