Corning® 96-well Half Area White/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3883

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
- Designed to reduce well-to-well crosstalk during luminescent assays
- Can be used for both top and bottom reading instruments
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Without lids, lids supplied separately
- Total volume is 205 µL; recommended working volume of 25 to 125 µL
- Conforms to standard microplate footprint and dimensions

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3883 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well half area |
Plate Feature | Half area |
Plate Color | Clear bottom white |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 205 µL |
Recommended Working Volume | 25-125 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26222035
- Quality Certificate - Lot No.25122028
- Quality Certificate - Lot No.07819007
- Quality Certificate - Lot No.34517002
- Quality Certificate - Lot No.21917045
- Quality Certificate - Lot No.13917042
- Quality Certificate - Lot No.25316008
- Quality Certificate - Lot No.12815020
- Quality Certificate - Lot No.12613010
- Quality Certificate - Lot No.23012028
- Quality Certificate - Lot No.31811003
- Quality Certificate - Lot No.06110037
- Quality Certificate - Lot No.13809004
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.30104004
- Quality Certificate - Lot No.29705022
- Quality Certificate - Lot No.25507016
- Quality Certificate - Lot No.25104002
- Quality Certificate - Lot No.22906028