Corning® 96-well Solid White Flat Bottom Polystyrene TC-treated Microplates, 25 per bag, without Lid, Sterile
产品编号3362
- White walled plates enhance luminescent signals and have low background luminescence and fluorescence
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Treated for optimal cell attachment
- Without lids, lids supplied separately
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 25 per bag
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3362 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | White |
| Well Bottom | Flat |
| Well Volume | 360 µL |
| Cell Growth Area | 0.32 cm² (approx.) |
| Recommended Medium Well Volume | 100 - 200 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | Yes |
| Lids Included | No |
| 应用 | 诊断 |
产品规格文件
可用的证书
- 质量证书 – 批号 24725018
- 质量证书 – 批号 24625022
- 质量证书 – 批号 24525044
- 质量证书 – 批号 08325065
- 质量证书 – 批号 08225002
- 质量证书 – 批号 26424033
- 质量证书 – 批号 25424044
- 质量证书 – 批号 22124029
- 质量证书 – 批号 15824001
- 质量证书 – 批号 12324005
- 质量证书 – 批号 11824001
- 质量证书 – 批号 09924044
- 质量证书 – 批号 09124010
- 质量证书 – 批号 05424040
- 质量证书 – 批号 04524064
- 质量证书 – 批号 04524009
- 质量证书 – 批号 02024014
- 质量证书 – 批号 36423012
- 质量证书 – 批号 03923033
- 质量证书 – 批号 03723043
- 质量证书 – 批号 02023022
- 质量证书 – 批号 35522006
- 质量证书 – 批号 34122040
- 质量证书 – 批号 31222059
- 质量证书 – 批号 31122020
- 质量证书 – 批号 30622040
- 质量证书 – 批号 25822056
- 质量证书 – 批号 22522006
- 质量证书 – 批号 20422013
- 质量证书 – 批号 19422010