Corning® 96-well EIA/RIA Easy Wash™ Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
产品编号3368
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Easy Wash™ design (round to narrowed flat well bottom) for improved washing in immunoassays
- Certification results for each lot are made available upon request by contacting local Corning Life Sciences office
- Recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3368 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Easy Wash |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
| 应用 | 诊断 |
产品规格文件
可用的证书
- 质量证书 – 批号 24926001
- 质量证书 – 批号 18726044
- 质量证书 – 批号 05826017
- 质量证书 – 批号 01326020
- 质量证书 – 批号 21925030
- 质量证书 – 批号 20225039
- 质量证书 – 批号 16425020
- 质量证书 – 批号 10625038
- 质量证书 – 批号 10724002
- 质量证书 – 批号 07024018
- 质量证书 – 批号 35323005
- 质量证书 – 批号 30423033
- 质量证书 – 批号 20423023
- 质量证书 – 批号 13823043
- 质量证书 – 批号 33922030
- 质量证书 – 批号 31422005
- 质量证书 – 批号 07722021
- 质量证书 – 批号 07522054
- 质量证书 – 批号 07222016
- 质量证书 – 批号 00422016
- 质量证书 – 批号 00222023
- 质量证书 – 批号 27021057
- 质量证书 – 批号 23121073
- 质量证书 – 批号 18921025
- 质量证书 – 批号 09421004
- 质量证书 – 批号 03921043
- 质量证书 – 批号 31720063
- 质量证书 – 批号 21320005
- 质量证书 – 批号 17420044
- 质量证书 – 批号 12120009