Corning® 96-well EIA/RIA Easy Wash™ Clear Flat Bottom Polystyrene High Bind Microplate, 25 per Bag, without Lid, Nonsterile
产品编号3369
- EIA/RIA plates are tested on lot-to-lot basis and the certification results for each lot are made available upon request by contacting local Corning Life Sciences office
- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions
- Binding capacity of approximately 500ng of mouse IgG/cm²
- Easy Wash™ design (round to narrowed flat well bottom) for improved washing in immunoassays
- Ideal for immunoassays
- Recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
库存少于 10
详情
| 产品编号 | 3369 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Easy Wash |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | High Bind |
| Sterile | No |
| Lids Included | No |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 24626003
- 质量证书 – 批号 18326013
- 质量证书 – 批号 11126020
- 质量证书 – 批号 01226002
- 质量证书 – 批号 26925030
- 质量证书 – 批号 22125002
- 质量证书 – 批号 20425017
- 质量证书 – 批号 16525013
- 质量证书 – 批号 12525029
- 质量证书 – 批号 32124009
- 质量证书 – 批号 31924037
- 质量证书 – 批号 20824016
- 质量证书 – 批号 06924007
- 质量证书 – 批号 35423028
- 质量证书 – 批号 30523036
- 质量证书 – 批号 20623017
- 质量证书 – 批号 14023006
- 质量证书 – 批号 05423014
- 质量证书 – 批号 05123020
- 质量证书 – 批号 04823003
- 质量证书 – 批号 34022046
- 质量证书 – 批号 27322038
- 质量证书 – 批号 00722017
- 质量证书 – 批号 00522020
- 质量证书 – 批号 27421004
- 质量证书 – 批号 27221022
- 质量证书 – 批号 23321004
- 质量证书 – 批号 18621023
- 质量证书 – 批号 09421016
- 质量证书 – 批号 09221001