Corning® 96-well Clear Flat Bottom Polystyrene Not Treated Microplate, 20 per Bag, with Lid, Sterile
Product Number3370
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€305.58 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3370 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Not Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12026006
- Quality Certificate - Lot No.06826045
- Quality Certificate - Lot No.06826006
- Quality Certificate - Lot No.06626011
- Quality Certificate - Lot No.06426003
- Quality Certificate - Lot No.04926038
- Quality Certificate - Lot No.03326054
- Quality Certificate - Lot No.03026002
- Quality Certificate - Lot No.02826045
- Quality Certificate - Lot No.02826005
- Quality Certificate - Lot No.01726005
- Quality Certificate - Lot No.01526012
- Quality Certificate - Lot No.34525027
- Quality Certificate - Lot No.33525041
- Quality Certificate - Lot No.32125054
- Quality Certificate - Lot No.32125003
- Quality Certificate - Lot No.31925002
- Quality Certificate - Lot No.31625040
- Quality Certificate - Lot No.31425019
- Quality Certificate - Lot No.30425002
- Quality Certificate - Lot No.29625004
- Quality Certificate - Lot No.27225001
- Quality Certificate - Lot No.26425002
- Quality Certificate - Lot No.23125003
- Quality Certificate - Lot No.23025044
- Quality Certificate - Lot No.21925050
- Quality Certificate - Lot No.21825005
- Quality Certificate - Lot No.21225005
- Quality Certificate - Lot No.17725025
- Quality Certificate - Lot No.17625035