Corning® 96-well Clear Flat Bottom Polystyrene TC-treated Microplate, Individually Wrapped, with Low Evaporation Lid, Sterile
产品编号3595
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Treated for optimal cell attachment
- Nonreversible low evaporation lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Individually wrapped
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
现货
详情
| 产品编号 | 3595 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Cell Growth Area | 0.32 cm² (approx.) |
| Recommended Medium Well Volume | 100 - 200 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 25626601
- 质量证书 – 批号 22826002
- 质量证书 – 批号 22626037
- 质量证书 – 批号 20026013
- 质量证书 – 批号 18026054
- 质量证书 – 批号 17826012
- 质量证书 – 批号 17726007
- 质量证书 – 批号 17126011
- 质量证书 – 批号 16926003
- 质量证书 – 批号 15426601
- 质量证书 – 批号 14726035
- 质量证书 – 批号 14626015
- 质量证书 – 批号 13726007
- 质量证书 – 批号 13426003
- 质量证书 – 批号 11826007
- 质量证书 – 批号 11726033
- 质量证书 – 批号 10726004
- 质量证书 – 批号 10626042
- 质量证书 – 批号 10526023
- 质量证书 – 批号 10426025
- 质量证书 – 批号 10326056
- 质量证书 – 批号 10226003
- 质量证书 – 批号 07926013
- 质量证书 – 批号 07126003
- 质量证书 – 批号 06926038
- 质量证书 – 批号 06626003
- 质量证书 – 批号 06426020
- 质量证书 – 批号 03926016
- 质量证书 – 批号 03726043
- 质量证书 – 批号 03426058