Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear Round Bottom Polystyrene Not Treated Microplate, 20 per Bag, with Lid, Sterile
Product Number3788
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Total volume is 330 µL; recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€342.96 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3788 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Round |
| Well Bottom Color | Clear |
| Well Volume | 330 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Not Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13826047
- Quality Certificate - Lot No.13826003
- Quality Certificate - Lot No.13726003
- Quality Certificate - Lot No.13626003
- Quality Certificate - Lot No.09326011
- Quality Certificate - Lot No.09126036
- Quality Certificate - Lot No.07526029
- Quality Certificate - Lot No.06426033
- Quality Certificate - Lot No.01726006
- Quality Certificate - Lot No.01626003
- Quality Certificate - Lot No.01426005
- Quality Certificate - Lot No.32025010
- Quality Certificate - Lot No.31825021
- Quality Certificate - Lot No.29525038
- Quality Certificate - Lot No.29425053
- Quality Certificate - Lot No.27425040
- Quality Certificate - Lot No.26125039
- Quality Certificate - Lot No.22425038
- Quality Certificate - Lot No.21225038
- Quality Certificate - Lot No.18225012
- Quality Certificate - Lot No.18125018
- Quality Certificate - Lot No.12925038
- Quality Certificate - Lot No.12825004
- Quality Certificate - Lot No.11425003
- Quality Certificate - Lot No.11325039
- Quality Certificate - Lot No.06325057
- Quality Certificate - Lot No.06225053
- Quality Certificate - Lot No.02425006
- Quality Certificate - Lot No.02325019
- Quality Certificate - Lot No.01925012