text.skipToContent text.skipToNavigation

Corning® 96-well Clear Round Bottom Polystyrene Treated Microplate, 25 per Bag, without Lid, Nonsterile, Special Process

Product Number3798

E-mail
  • Processed to improve hydrophilicity for hemagglutination and similar assays
  • Without lids, lids supplied separately
  • Total volume is 330 µL; recommended working volume of 75 to 200 µL
  • Conforms to standard microplate footprint and dimensions

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


€285.93 per case

Out of Stock

You might also be interested in
真空过滤系统
Falcon® Plates
Costar® 多孔细胞培养板
Falcon® 96孔聚苯乙烯微孔板
Details
Product Number   3798
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   Round  
Well Bottom Color   Clear  
Well Volume   330 µL  
Recommended Working Volume   75-200 µL  
Surface Treatment   Treated  
Sterile   No  
Lids Included   No  
Application   Diagnostics  
Specifications Documents