text.skipToContent text.skipToNavigation

Corning® 96-well Clear V-Bottom Polystyrene Not Treated Microplate, Individually Wrapped, without Lid, Sterile

Product Number3896

E-mail
  • Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
  • Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
  • Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
  • Without lids, lids supplied separately
  • Total volume is 320 µL; recommended working volume of up to 75 to 200 µL
  • Conforms to standard microplate footprint and dimensions

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Out of Stock

You might also be interested in
Vacuum Filtration Systems
Falcon® Plates
Costar® Multiple Well Cell Culture Plates
Falcon® 96-well Polystyrene Microplates
Details
Product Number   3896
Qty./Pk   1 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   V  
Well Bottom Color   Clear  
Well Volume   380 µL  
Recommended Working Volume   75-200 µL  
Surface Treatment   Not Treated  
Sterile   Yes  
Lids Included   No  
Application   Diagnostics  
Specifications Documents