Corning® 96-well Clear V-Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
产品编号3897
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Without lids, lids supplied separately
- Total volume is 320 µL; recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3897 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | V |
| Well Bottom Color | Clear |
| Well Volume | 320 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
| 应用 | 诊断 |
产品规格文件
可用的证书
- 质量证书 – 批号 22326031
- 质量证书 – 批号 19926011
- 质量证书 – 批号 12326016
- 质量证书 – 批号 12226005
- 质量证书 – 批号 11526014
- 质量证书 – 批号 11426038
- 质量证书 – 批号 09726046
- 质量证书 – 批号 09626041
- 质量证书 – 批号 09226004
- 质量证书 – 批号 08126001
- 质量证书 – 批号 07826044
- 质量证书 – 批号 04426068
- 质量证书 – 批号 01326034
- 质量证书 – 批号 01226016
- 质量证书 – 批号 35625002
- 质量证书 – 批号 35525010
- 质量证书 – 批号 35225004
- 质量证书 – 批号 33825040
- 质量证书 – 批号 33725047
- 质量证书 – 批号 33625034
- 质量证书 – 批号 32125034
- 质量证书 – 批号 31425042
- 质量证书 – 批号 28625027
- 质量证书 – 批号 22025025
- 质量证书 – 批号 20625002
- 质量证书 – 批号 20325065
- 质量证书 – 批号 19325003
- 质量证书 – 批号 19025069
- 质量证书 – 批号 16425041