Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well EIA/RIA Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
产品编号9017
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Binding capacity of approximately 250 ng of mouse IgG/cm²
- EIA/RIA plates are tested on lot-to-lot basis and the certification results for each lot are made available upon request by contacting local Corning Life Sciences office
- Recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
- Without lids, lids supplied separately
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 9017 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
| Product Material | Polystyrene |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 26126040
- 质量证书 – 批号 25926026
- 质量证书 – 批号 25626601
- 质量证书 – 批号 25126035
- 质量证书 – 批号 24226012
- 质量证书 – 批号 22526601
- 质量证书 – 批号 22326044
- 质量证书 – 批号 20126044
- 质量证书 – 批号 19026006
- 质量证书 – 批号 17326051
- 质量证书 – 批号 17226001
- 质量证书 – 批号 16626005
- 质量证书 – 批号 15826011
- 质量证书 – 批号 15426059
- 质量证书 – 批号 15226016
- 质量证书 – 批号 15026006
- 质量证书 – 批号 14426013
- 质量证书 – 批号 13926052
- 质量证书 – 批号 13726008
- 质量证书 – 批号 13526058
- 质量证书 – 批号 13526003
- 质量证书 – 批号 11326056
- 质量证书 – 批号 11326051
- 质量证书 – 批号 10726601
- 质量证书 – 批号 10426601
- 质量证书 – 批号 07826041
- 质量证书 – 批号 07126041
- 质量证书 – 批号 04426044
- 质量证书 – 批号 04126004
- 质量证书 – 批号 03126008