text.skipToContent text.skipToNavigation

Corning® 96-well Expanded Volume Polypropylene Not Treated Microplate, Standard Height, V-Bottom, 10 per Bag, Sterile

Product Number3344

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


  • 450 µL working volume in standard height format that fully conforms to ANSI/SBS standards
  • Reduced space requirements are achieved while maintaining full instrument compatibility
  • Chemical Resistant Sealing Mats
  • DNase- and RNase-free


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   3344
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Expanded volume  
Plate Color   Clear  
Well Bottom   V  
Well Volume   450 µL  
Sterile   Yes  
Lids Included   No