text.skipToContent text.skipToNavigation

Corning® 96-well Clear Flat Bottom Polypropylene Not Treated Microplate, 25 per Bag, without Lids, Nonsterile

Product Number3364

E-mail
  • Feature uniform skirt heights for greater robotic gripping surface
  • Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g., DMSO, ethanol, methanol)
  • DNase- and RNase-free
  • Total volume is 360 µL; recommended working well volume is 75 to 200 µL
  • Without lids; lids, sealing mats and tapes supplied separately


3 675,00 kr per case

In Stock

Details
Product Number   3364
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   Flat  
Well Volume   360 µL  
Recommended Working Volume   75-200 µL  
Sterile   No  
Lids Included   No  
Application   Diagnostics  
Specifications Documents