text.skipToContent text.skipToNavigation

Corning® 96-well Clear Round Bottom Polyvinyl Chloride (PVC) Not Treated Microplate, 25 per Bag, without Lid, Nonsterile

Product Number2797

E-mail

(This is the suggested replacement for 2897 and 2595.)

  • Very economical untreated PVC microplates for solution-based assays, serial dilutions, and general storage applications
  • Well volume of 250 µL; recommended working volume of 50 to 150 µL
  • Lids are not available


€238.49 per case

Less than 10 in Stock

Details
Product Number   2797
Qty./Pk   25 / Pk  
Qty./Cs   100 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Feature   Standard  
Plate Color   Clear  
Well Bottom   Round  
Well Volume   250 µL  
Recommended Working Volume   50-150 µL  
Sterile   No  
Lids Included   No  
Specifications Documents