text.skipToContent text.skipToNavigation

Corning® FiltrEX™ 96-well White Filter Plates with 0.2 µm PVDF Membrane, Nonsterile

Product Number3504

E-mail

Corning® FiltrEX™ 96-well White Filter Plates with 0.2 µm PVDF Membrane, Nonsterile


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


18 170,99 kr per case

Details
Product Number   3504
Qty./Pk   10 / Pk  
Qty./Cs   50 / Cs  
Brand   Corning®  
Plate Format   96-well  
Plate Color   White  
Well Volume   350 µL  
Sterile   No  
Membrane Pore Size   0.2 µm  
Filter Material   Hydrophilic PVDF  
Lids Included   No  
Specifications Documents