Corning® 96-well Half Area High Content Imaging Film Bottom Microplate, with Lid
Product Number4680
High optical-quality film bottom, black microplates are ideal for performing high content cell-based assays using imaging systems. The film bottom provides a flat and optically clear surface that reduces autofocus time, increases throughput and is ideal for cell growth.
- Film bottom thickness of 127 µm is well suited for imaging microscopy
- Well bottom flatness <50 µm to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
- Half area 96 well microplate reduces reagent consumption
- Material: Cyclic Olefin Copolymer with COC Film Bottom
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹36,515.88 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 4680 |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 16 / Cs |
| Brand | Corning® |
| Plate Format | 96-well half area |
| Plate Feature | Half area |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 205 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05826049
- Quality Certificate - Lot No.05626011
- Quality Certificate - Lot No.28625049
- Quality Certificate - Lot No.23825048
- Quality Certificate - Lot No.12525003
- Quality Certificate - Lot No.05925032
- Quality Certificate - Lot No.31824037
- Quality Certificate - Lot No.20624030
- Quality Certificate - Lot No.16924003
- Quality Certificate - Lot No.13124024
- Quality Certificate - Lot No.35323023
- Quality Certificate - Lot No.24823038
- Quality Certificate - Lot No.16323003
- Quality Certificate - Lot No.12523002
- Quality Certificate - Lot No.11423001
- Quality Certificate - Lot No.03423002
- Quality Certificate - Lot No.35022024
- Quality Certificate - Lot No.33422023
- Quality Certificate - Lot No.31822007
- Quality Certificate - Lot No.30622051
- Quality Certificate - Lot No.28722012
- Quality Certificate - Lot No.26322015
- Quality Certificate - Lot No.25922021
- Quality Certificate - Lot No.24322044
- Quality Certificate - Lot No.12622071
- Quality Certificate - Lot No.09122029
- Quality Certificate - Lot No.08822050
- Quality Certificate - Lot No.02822013
- Quality Certificate - Lot No.13421023
- Quality Certificate - Lot No.09221050