Costar® 24-well Clear Flat Bottom Ultra-Low Attachment Multiple Well Plates, Individually Wrapped, Sterile
产品编号3473
- Ultra-Low Attachment Plates feature a covalently bound hydrogel layer that effectively inhibits cellular attachment
- Surface minimizes protein absorption, enzyme activation, and cellular activation
- Surface is non-cytotoxic, biologically inert, and nondegradable
- Nonreversible lids with condensation rings to reduce contamination
- Individual alphanumerical codes for well identification
- Uniform footprint for ease in stacking
- Sterilized by gamma irradiation and nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3473 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Plate Format | 24-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 3.4 mL |
| Cell Growth Area | 1.9 cm² (approx.) |
| Recommended Medium Well Volume | 0.38 - 0.57 mL |
| Sterile | Yes |
| Lids Included | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 26026024
- 质量证书 – 批号 25926016
- 质量证书 – 批号 24326060
- 质量证书 – 批号 24326036
- 质量证书 – 批号 24226002
- 质量证书 – 批号 20126053
- 质量证书 – 批号 19826044
- 质量证书 – 批号 19726046
- 质量证书 – 批号 18326056
- 质量证书 – 批号 18226043
- 质量证书 – 批号 15526034
- 质量证书 – 批号 15426040
- 质量证书 – 批号 14626048
- 质量证书 – 批号 14226054
- 质量证书 – 批号 14226027
- 质量证书 – 批号 09226048
- 质量证书 – 批号 09126050
- 质量证书 – 批号 09026050
- 质量证书 – 批号 08626028
- 质量证书 – 批号 06326019
- 质量证书 – 批号 06226041
- 质量证书 – 批号 06126029
- 质量证书 – 批号 05826022
- 质量证书 – 批号 03526021
- 质量证书 – 批号 03426052
- 质量证书 – 批号 03326066
- 质量证书 – 批号 03326032
- 质量证书 – 批号 02926046
- 质量证书 – 批号 02826047
- 质量证书 – 批号 02826024