text.skipToContent text.skipToNavigation

Falcon® 96-well Clear Flat Bottom Not Treated Cell Culture Microplate, with Lid, Individually Wrapped, Sterile, 50/Case

Product Number351172

E-mail
  • Crystal-grade virgin polystyrene
  • Nonpyrogenic
  • Non-treated polystyrene
  • Convenient, peel-open medical-style packaging for individual product presentation
  • Individual trays are PET (Code 1) and recyclable
  • Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
  • Working volume of Media is 0.1-0.2 mL

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$232.43 per case

You might also be interested in
Falcon® 培养板
Costar® 多孔细胞培养板
Corning® 表面处理培养皿
Falcon® 细胞培养皿
Details
Product Number   351172
数量/包   1 /包  
数量/箱   50 /箱  
品牌   Falcon®  
平板规格   96孔  
平板颜色   透明  
孔底   扁平  
孔容积   0.37 mL  
细胞生长面积   0.32 cm²  
建议工作容积   40-275 µL  
表面处理   未处理  
无菌   是  
含盖   是  
储存   Ambient storage conditions  
Specifications Documents