Falcon® 96-well Clear Round Bottom Not Treated Assay Microplate, Nonsterile, without Lids 5/Pack, 50/Case
Product Number353910
Falcon® 96-well Microplate is comprised of clear not treated polystyrene. Round bottom, 5/pack, 50/case. Lids are not included.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Non-treated polystyrene
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 0.1-0.2 mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€128.57 per case
Added to Your Shopping Cart
Details
| Product Number | 353910 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Plate Format | 96-well |
| Plate Color | Clear |
| Well Bottom | Round |
| Well Volume | 0.32 mL |
| Cell Growth Area | 0.35 cm² |
| Recommended Working Volume | 50-250 µL |
| Surface Treatment | Not Treated |
| Sterile | No |
| Lids Included | No |
| Storage | Ambient storage conditions |
Specifications Documents