Falcon® 96-well Clear Round Bottom Not Treated Library Storage Microplate, 25/Pack, 100/Case
产品编号351190


Falcon® 96-well Polypropylene Microplate, not treated, round bottom, 25/pack, 50/case : The Falcon 96 well Polypropylene Library Storage Plate is convenient for compound storage : Notch H12
- Exceedingly rigid and flat plate for consistent automated handling
- Plate withstands repeated freeze-thaws down to -20°C
- Low retention polypropylene and round-well design give low residual volumes after pipetting (<0.1 µL)
- Raised well edges and flatness for heat or adhesive sealing
- In addition to the round-bottom Falcon 96 well Library Storage Plate, V-bottom formats are also available.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
产品编号 | 351190 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Falcon® |
Plate Format | 96-well |
Plate Color | Clear |
Well Bottom | Round |
Well Volume | 340 µL |
Recommended Working Volume | 60-200 µL |
Surface Treatment | Not Treated |
Sterile | No |
Lids Included | No |
Storage | Ambient storage conditions |
产品规格文件
可用的证书
- 质量证书 – 批号 9176014
- 质量证书 – 批号 9161010
- 质量证书 – 批号 9015016
- 质量证书 – 批号 8295024
- 质量证书 – 批号 8196016
- 质量证书 – 批号 8083001
- 质量证书 – 批号 8072007
- 质量证书 – 批号 7204008
- 质量证书 – 批号 6319023
- 质量证书 – 批号 6283044
- 质量证书 – 批号 6171102
- 质量证书 – 批号 6045118
- 质量证书 – 批号 5249046
- 质量证书 – 批号 5130053
- 质量证书 – 批号 5089058
- 质量证书 – 批号 5083008
- 质量证书 – 批号 5039041
- 质量证书 – 批号 4341032
- 质量证书 – 批号 4124008
- 质量证书 – 批号 4041006
- 质量证书 – 批号 3337014
- 质量证书 – 批号 3337012
- 质量证书 – 批号 3335016
- 质量证书 – 批号 3283016
- 质量证书 – 批号 3277605
- 质量证书 – 批号 3276013
- 质量证书 – 批号 2070012
- 质量证书 – 批号 2068016
- 质量证书 – 批号 2065012
- 质量证书 – 批号 0293028