text.skipToContent text.skipToNavigation

Corning® HTS Transwell®-96 Receiver Plate, Clear, Sterile

Product Number3382

E-mail
  • Product is an accessory for the HTS Transwell®-96 Permeable Support system
  • 96 individually isolated wells that are sterile
  • For use in cell growth or assay steps of an experiment
  • Used to minimize contamination when change of media is needed or to prevent cross contamination when media type is switched during cell growth step
  • When used with HTS Transwell®-96 unit, the plate allows for convenient pipet access to both apical and basolateral sides of each well (manual or automated)
  • Corner notched and meets the Standards ANSI/SBS 1-2004 through ANSI/SBS 4-2004
  • Sterile lid included with each plate

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


In Stock

Details
Product Number   3382
Qty./Pk   10 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Specifications Documents