Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® HTS Transwell®-96 Receiver Plate, White, Tissue Culture-treated, Sterile
Product Number3783
- Product is an accessory for the HTS Transwell®-96 Permeable Support system
- Plate is treated for optimal cell attachment
- For use in cell growth or assay steps of an experiment
- Used for luminescent evaluation
- When used with HTS Transwell®-96 unit, the plate allows for convenient pipet access to both apical and basolateral sides of each well (manual or automated)
- Corner notched and meets the Standards ANSI/SBS 1-2004 through ANSI/SBS 4-2004
- Sterile lid included with each plate
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€166.31 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3783 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
Specifications Documents