Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Fibronectin 96-well Clear Flat Bottom TC-treated Microplates, 5/Case
Product Number354409
Corning® BioCoat™ Fibronectin 96-well Clear Plate is comprised of clear TC-treated polystyrene with a uniform application of human fibronectin. Flat bottom, with lid, 5/case
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€251.62 per case
Less than 10 in Stock
| Product Number | 354409 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 370 µL |
| Cell Growth Area | 0.32 cm² |
| Lids Included | Yes |
| Storage | 2°C- 8°C |
| Surface Coating | Fibronectin |
- Quality Certificate - Lot No.05426001
- Quality Certificate - Lot No.30725011
- Quality Certificate - Lot No.18825003
- Quality Certificate - Lot No.01625002
- Quality Certificate - Lot No.28124001
- Quality Certificate - Lot No.12224006
- Quality Certificate - Lot No.31823001
- Quality Certificate - Lot No.22623004
- Quality Certificate - Lot No.9252003
- Quality Certificate - Lot No.9015119
- Quality Certificate - Lot No.8281006
- Quality Certificate - Lot No.8017027
- Quality Certificate - Lot No.7042501
- Quality Certificate - Lot No.6187006
- Quality Certificate - Lot No.5348003
- Quality Certificate - Lot No.5159004
- Quality Certificate - Lot No.5019301
- Quality Certificate - Lot No.4048010
- Quality Certificate - Lot No.3044002
- Quality Certificate - Lot No.2250005
- Quality Certificate - Lot No.2199005
- Quality Certificate - Lot No.1243003
- Quality Certificate - Lot No.1130010
- Quality Certificate - Lot No.1053003
- Quality Certificate - Lot No.0237001
- Quality Certificate - Lot No.0125009