Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Laminin 96-well Clear Flat Bottom TC-treated Microplate with Lid, 5/Case
Product Number354410
Corning® BioCoat™ Laminin 96-well Clear Plate is comprised of clear TC-treated polystyrene with a uniform application of mouse laminin. Flat bottom, with lid, 5/case
Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€272.58 per case
Out of Stock
| Product Number | 354410 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 370 µL |
| Cell Growth Area | 0.32 cm² |
| Lids Included | Yes |
| Storage | 2°C- 8°C |
| Surface Coating | Laminin |
- Quality Certificate - Lot No.00526002
- Quality Certificate - Lot No.31624003
- Quality Certificate - Lot No.26823007
- Quality Certificate - Lot No.8281008
- Quality Certificate - Lot No.8029224
- Quality Certificate - Lot No.3352950
- Quality Certificate - Lot No.2017002
- Quality Certificate - Lot No.1228005
- Quality Certificate - Lot No.1165005
- Quality Certificate - Lot No.1046003