Corning® BioCoat® Collagen I 384-well White Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case
Product Number356665
(This is the suggested replacement for 356703.)
Corning® BioCoat™ Collagen I 384-well White Plate is comprised of white TC-treated polystyrene with a uniform application of rat tail collagen type I. Flat bottom, with lid, nonsterile, 5/pack, 50/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€1,044.80 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 356665 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Storage | 4°- 30°C |
| Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01025009
- Quality Certificate - Lot No.24724025
- Quality Certificate - Lot No.29223005
- Quality Certificate - Lot No.16921012
- Quality Certificate - Lot No.25619007
- Quality Certificate - Lot No.01218011
- Quality Certificate - Lot No.06917009
- Quality Certificate - Lot No.01917011
- Quality Certificate - Lot No.19615026
- Quality Certificate - Lot No.21214020
- Quality Certificate - Lot No.Generic