Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Black Polystyrene Universal Microplate Lid with Corner Notch, Sterile
Product Number3935
- Suitable for fluorescent and other light-sensitive assays
- Lids are made of rigid polystyrene
- Lids have a corner notch on the A1 corner to correspond to the corner notches found on all Corning® microplates
- Lids do not fit Corning 2 µL 1536 well microplates
- Sterilized by gamma radiation
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€129.06 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3935 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | Lid |
Specifications Documents