Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Filter Adapter Caps [2] and Solid Overcap [1] for Corning® Universal Caps
Product Number3324
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Overcaps made from polyethylene
- Filter adapter caps have peel-away covers for inserting barbed disc filters for sterile venting with 0.2 µm membrane
- Sterlized by gamma irradiation
- Solid red overcap is used in closed systems or applications where venting is not necessary
€535.82 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3324 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26725002
- Quality Certificate - Lot No.01425001
- Quality Certificate - Lot No.03921001
- Quality Certificate - Lot No.31120001
- Quality Certificate - Lot No.28419005
- Quality Certificate - Lot No.28319004
- Quality Certificate - Lot No.27019003
- Quality Certificate - Lot No.19319002
- Quality Certificate - Lot No.01019001
- Quality Certificate - Lot No.16618001
- Quality Certificate - Lot No.24817004
- Quality Certificate - Lot No.10817003
- Quality Certificate - Lot No.03417002
- Quality Certificate - Lot No.01917001
- Quality Certificate - Lot No.12016002