| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 11757 | Corning® CellSTACK 6in Tube Female MPC Connector | 1 / Pk | 5 / Cs | Corning® | $585.56 | per case | |
| 11758 | Corning® CellSTACK 24in Tube Female MPC Connector | 1 / Pk | 5 / Cs | Corning® | $683.43 | per case | |
| 11759 | Corning® CellSTACK 24in Tube ASQ G Connector | 1 / Pk | 5 / Cs | Corning® | $1,253.14 | per case | |
| 3281 | Corning® 33mm Vented Polyethylene Filling Cap with 3/8” (9.5mm) ID Tubing and 50mm Filter with 0.2 µm Pore Hydrophobic Membrane | 1 / Pk | 5 / Cs | Corning® | €471.12 | per case | |
| 3282 | Corning® 33mm Polyethylene Filling Cap with 1/8” (3.2mm) ID Tubing and a Female Luer 1/8” (3.2mm) Hose Barb with a Male Luer Lock Plug | 1 / Pk | 5 / Cs | Corning® | €255.69 | per case | |
| 3283 | Corning® 33mm Polyethylene Filling Cap with 3/8” (9.5mm) ID Tubing and a 5/16” (7.94mm) ID Barbed Fitting | 1 / Pk | 5 / Cs | Corning® | $341.27 | per case | |
| 3284 | Corning® 33mm Vented Polyethylene Filling Cap with 1/4” (6.4mm) ID Tubing and 37mm Filter with Hydrophobic Glass Fiber Filter | 1 / Pk | 4 / Cs | Corning® | $507.97 | per case | |
| 3328 | Corning® 33mm Polyethylene Filling Cap with a Female MPC Polycarbonate with a 1/4” (6.4mm) ID Coupling and a Male MPC Polycarbonate End Cap | 1 / Pk | 4 / Cs | Corning® | $308.76 | per case | |
| 3329 | Corning® 33mm Polyethylene Filling Cap with a Female MPC Polycarbonate with a 3/8” (9.5mm) ID Coupling and a Male MPC Polycarbonate End Cap | 1 / Pk | 4 / Cs | Corning® | $323.44 | per case | |
| 3333 | Corning® 33mm Polyethylene Filling Cap with 1/4” (6.4mm) ID Tubing with a Male MPC Coupling and a Female MPC End Cap | 1 / Pk | 4 / Cs | Corning® | $332.55 | per case | |
| 3334 | Corning® 33mm Polyethylene Filling Cap with a Male MPC Polycarbonate with a 1/4” (6.4mm) ID Coupling and a Female MPC Polycarbonate End Cap | 1 / Pk | 4 / Cs | Corning® | $308.76 | per case | |
| 3339 | Corning® 33mm Polyethylene Filling Cap with a Male MPC Polycarbonate with a 3/8” (9.5mm) ID Coupling and a Female MPC Polycarbonate End Cap | 1 / Pk | 4 / Cs | Corning® | $286.25 | per case | |
| 3718 | Corning® CellSTACK Vent Accessory, 33mm HDPE Barbed Cap with 3/8in ID Tubing and 0.2um Filter | 1 / Pk | 5 / Cs | Corning® | $538.09 | per case |