text.skipToContent text.skipToNavigation

Vented Screw Cap for Falcon® 75cm² Flasks, with 28 mm Cap, Sterile, 10/Pack, 100/Case

Product Number354638

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Vented Polyethylene Cap for Falcon® 75cm² Flasks contains a 0.2 µm membrane vent that allows consistent gas exchange but prevents passage of bacteria and fungi. Sterile, 10/pack, 100/case.

Material

  • Cap: Polyethylene
  • Vent: 0.2 µm gas permeable membrane

Vented caps minimize contamination associated with standard open incubation. The vented caps prevent media that can become trapped in a partially opened cap from blocking gas exchange. The caps will not fall off in the incubator because of vibration.



One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


You might also be interested in
Falcon® Cell Culture Flasks
Stripette™ Serological Pipets
Corning® DPBS (Dulbecco’s Phosphate-Buffered Saline)
Corning® External Thread Cryogenic Vials
Details
Product Number   354638
数量/包   10 /包  
数量/箱   100 /箱  
品牌   Falcon®  
盖式样   螺旋盖,透气  
盖材料   聚乙烯  
盖直径   28 mm  
盖颜色   蓝色  
颜色   蓝色  
无菌   是  
Specifications Documents