Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Green Polypropylene Cryogenic Vial Cap Inserts
Product Number2018
- Green polypropylene caps inserts provide color-coding for easy sample identification
- Inserts are packaged in resealable bags
- Nonsterile
- Cap inserts fit all Corning cryogenic vials except Cat. No. 430289
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€46.03 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 2018 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Color | Green |
| Sterile | No |
Specifications Documents