text.skipToContent text.skipToNavigation

Corning® Polycarbonate 4 - 5 mL Cryogenic Vial Storage Box, Holds 81 Vials

产品编号431120

电子邮件
  • Reusable orange polycarbonate box holds 81 cryogenic vials in a 9 x 9 array
  • For use with 4 - 5 mL vials
  • Ridges on sides of box make them easier to grip while wearing gloves

WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.



缺货

You might also be interested in
Corning® Internal Thread Cryogenic Vials
Corning® Cryogenic Vial Grippers, Case of 5, Assorted Colors
Corning® CoolCell® Containers
Corning® CoolBox™ Accessories
详情
产品编号   431120
Qty./Pk   5 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Capacity   81 Vials  
Sterile   No  
产品规格文件