text.skipToContent text.skipToNavigation

Corning® Polycarbonate 1 - 2 mL Cryogenic Vial Storage Box, Holds 100 Vials

Product Number431121

E-mail
  • Reusable orange polycarbonate box holds 100 cryogenic vials in a 10 x 10 array
  • Only for use with 1 - 2 mL internally threaded cryogenic vials
  • Ridges on sides of box make them easier to grip while wearing gloves

WARNING: Do not use cryogenic vials or Cryogenic Vial Storage boxes in the liquid phase of liquid nitrogen. Only store in the vapor phase above the liquified gas. Always use appropriate safety equipment when removing vials from cryogenic storage.



216,57 € per case

Less than 10 in Stock

You might also be interested in
Corning® Internal Thread Cryogenic Vials
Corning® 冻存管夹,5/箱,混色
Corning® CoolCell® Containers
Corning® CoolBox™ 附件
Details
Product Number   431121
Qty./Pk   5 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Capacity   100 Vials  
Sterile   No  
Specifications Documents